IESNA:LM-63-2002 
[TEST]P1059686
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-67 )
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/7/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123RDR-H560D850-X4F0-XX-UDD-WVL-S
[LUMINAIRE]DEFINE 3 SILVER REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1129
TILT=NONE
1 -1 1 37 5 1 1 0.229167 4 0
1 1 17.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
625.1 618.5 604.6 587.7 569.4 547.4 524.7 500.5 474.1 447
419.9 391.3 362.7 333.4 302.6 273.3 243.3 214 184.7 161.9
147.3 134.1 121.6 109.2 97.5 87.2 76.9 67.4 58.6 49.8
41.8 33.7 26.4 19.8 12.5 6.6 0
625.1 627.3 614.8 598.7 580.4 559.9 537.1 513 487.3 460.9
433.1 405.2 376.7 347.3 317.3 287.3 257.9 228.6 198.6 172.2
151 137 124.6 112.9 101.9 92.3 83.5 74.7 66 57.9
48.4 39.6 30.8 22.7 15.4 8.8 0
625.1 621.4 612.6 599.4 584 566.5 547.4 526.2 502.7 477.1
450.7 423.6 396.4 368.6 340.8 313.6 287.3 263.1 238.9 216.2
193.5 168.5 147.3 131.2 118 104.8 91.6 79.1 67.4 56.4
46.9 37.4 28.6 20.5 13.9 7.3 0
625.1 621.4 617 609.7 598.7 584.8 569.4 551.1 527.6 504.2
480.7 456.5 431.6 408.2 384 361.3 338.6 314.4 290.2 264.5
239.6 214.7 189.1 162.7 139.2 118 97.5 80.6 67.4 55.7
44.7 35.9 27.1 19.1 11.7 6.6 0
625.1 622.2 622.2 617 609 599.4 587 570.1 551.1 530.5
509.3 488.8 466.1 445.5 424.3 403.8 381.1 356.1 329.8 304.1
276.3 247.7 218.4 189.1 157.6 130.4 104.8 81.3 67.4 55
44 33.7 24.9 16.9 9.5 3.7 0
